You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

346310

Bticino 2-Wire Audio / Video System Switchboard

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543408025
Item Dimensions 170.0mmW x 290.0mmH x 170.0mmD

Description

Switchboard for 2 WIRE audio and video systems allows access to various services (video door entry functions, door lock/staircase light management and apartment alarm monitoring) directly from the keypad or via the intuitive icon menu. Features a 7 colour LCD display, receiver and speaker phone, dedicated keys for the main functions and keys which can be configured.

  • Programming can be carried out directly from the device or via PC with TiSwitchBoardDevice software (supplied)
  • Connect up to a maximum of 16 switchboards (configured from 0 to 15)
  • Power supply from SCS BUS: 19 – 27 Vdc
  • Operating temperature: 5 - 40 °C
  • Relay contact output: 24 Vac / 24 Vdc. 3 A, cos? = 1
  • Additional power supply is recommended, 346020, sold separately
  • WARNING: the switchboard cannot be used in systems with 2 WIRE-IP interface 346890. The new HIERARCHICAL mode is available only with the entrance panels of the following series: Sfera New, Linea 100, Minisfera, Linea 300.

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 241.0mmW x 250.0mmH x 383.0mmD 2.43
Outer Carton 1 2.43

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.