EM770HEATWE
Description
- Fluoro rated up to 16AX
- Single Pole, Double Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Colour: White
- Can be fitted with an LED ring kit (EM770LEDWE)
- Engraved 'HEAT'
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001413998 | 21.0mmW x 21.0mmH x 21.0mmD |
Inner Carton | 10 | 9321001414452 | 99.0mmW x 99.0mmH x 49.0mmD |
Outer Carton | 120 | 9321001414919 | 200.0mmW x 200.0mmH x 150.0mmD |
Pallet | 24000 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |