e-catalogue 2025

322020

Bticino D45 Aluminium Single Digital Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245063220201
Item Dimensions 230.0mmW x 270.0mmH x 20.0mmD

Description

This independent, small video entrance panel is for installation on the front of the apartment door. The aluminium alloy panel brings luxury and a classic design, and provides the following functions: mechanical pushbutton with stable performance, ability to call and communicate directly with the indoor unit.

  • Surface mounted
  • Colour camera
  • Aluminium alloy panel
  • Protection index: IP 54
  • Protection against dust
  • No configuration required
  • Double verified intercom calls
  • 4 wire connection to internal unit
  • Protection index IP54
  • Surface-mounting

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 1
Outer Carton 24 140.0mmW x 50.0mmH x 168.0mmD 0.6

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.