You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Switchboard device with high resolution 7 inch LCD display and icon menu. Able to communicate with handsets, entrance panels and other devices. Manages incoming calls and alarms. Can store up to 1000 call and alarm records. Provides quick message retrieval using handset addresses.

  • Weather protection: IP54
  • 7’’ LCD colour monitor with Icon menu with a simple, intuitive interface
  • Save up to 1,000 calls and alarm settings
  • Full door entry functions with entrance panels and indoor handsets
  • Complete alarm management: receiving, recording and storage of alarms
  • Supervision system for the whole installation
  • Option to directly connect an external coax camera, sold separately

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245063230019 2.0
Inner Carton 1
Outer Carton 1 241.0mmW x 250.0mmH x 383.0mmD 2.001

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.