You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

This device is used to operate electric locks, in particular commonly used 12 V cathode locks. When the opening current of an anode lock is over 1 A, this device is also required to operate anode locks. It is generally connected to the EP to obtain the lock open control signal. It is also possible to open locks by means of external manual switches. You can select the type of electric lock via the jumper configuration line.

  • Door lock accessory
  • DIN rail installation

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245063230156
Inner Carton 6
Outer Carton 72 278.0mmW x 60.0mmH x 285.0mmD 0.88

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.