420369
Description
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected
- MCCBs - fixed version
- Protection against overloads: lr adjustable from 0.4 to 1 x ln, Tr adjustable from 3 to 15s
- Protection against short circuits: lsd adjustable from 1.5 to 10 x lr, Tsd adjustable from 0 to 0.5s
- Breaking capacity Icu 50 kA (400 V~)
- 3P
- In : 250A
- DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |