You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

351000

Bticino Sfera New Basic 2-Wire Porter Audio Module All Metal Finish

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543441541
Item Dimensions 115.0mmW x 91.0mmH x 20.0mmD

Description

Basic speaker module for the creation of 2 WIRE audio systems. It has the capability to manage up to 100 pushbutton calls using additional double row pushbuttons. It can be used for opening an electric door lock directly connected to the S+ and S- clamps (18 V 4 A impulsive - 250 mA holding current 30 Ohm max) and the connection to a local door lock release pushbutton on the PL clamps.

  • Fitted with loudspeaker and microphone volume adjustment
  • Manage up to 100 pushbutton calls using additional double row pushbuttons
  • To be completed with surround plate
  • The device must be physically configured
  • IP54
  • Stand by absorption: 15mA
  • Max. operating absorption: 65mA
  • Operating temperature: (-25) - (+70)°C
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 104.0mmW x 38.0mmH x 127.0mmD 0.24

Documentation

icon Data Sheets & Others
icon Brochures

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.