You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

351200

Bticino Sfera 2-Wire Audio Video Module All Metal Finish

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 115.0mmW x 91.0mmH x 20.0mmD

Description

The audio-video module is designed for the installation of 2-WIRE color video systems. The color camera features a 1/3” sensor and white LEDs for illuminating the field of view. It allows horizontal and vertical camera position adjustments of +/- 10° in both directions. Additionally, it provides the option to open an electric door lock directly connected to the S+ and S- clamps.

  • Mist prevention heating resistance
  • Loudspeaker and microphone volume adjustments
  • It can manage up to 98 pushbutton calls using the additional double row pushbutton modules
  • Preset for additional power supply
  • Fitted with front LEDs for the notification of the operating status: door lock release, communication active, call put through, and system busy
  • The device must be configured physically or using a PC and the TiSferaDesign software
  • Integrated optic sensor for the switching on of the night backlighting
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8005543441565 0.24

Documentation

icon Data Sheets & Others
icon Brochures
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.