You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

351300

Bticino Sfera 2-Wire Wide Angle Audio Video Module All Metal Finish

Saleable Location AUS/NZL
Item Dimensions 115.0mmW x 91.0mmH x 20.0mmD

Description

Wide angle audio video module for the installation of 2 WIRE colour video systems. Colour camera is fitted with a 1/3” sensor and white LEDs for the lighting of the shooting field. It offers the possibility of opening an electric door lock directly connected to clamps S+ and

  • Mist prevention heating resistance
  • Loudspeaker and microphone volume adjustments
  • It can manage up to 98 pushbutton calls using the additional double row pushbutton modules
  • Preset for additional power supply
  • Fitted with front LEDs for the notification of the operating status: door lock release, communication active, call put through, and system busy
  • Integrated optic sensor for the switching on of the night backlighting
  • To be completed with surround plate
  • The device must be configured physically or using a PC and the TiSferaDesign software
  • To be completed with surround plate
  • The device must be configured physically or using a PC and the TiSferaDesign software
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543441596 224.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.09

Documentation

icon Data Sheets & Others
icon Brochures
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.