You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

351311

Bticino Sfera New 1 Pushbutton Wide Angle Video Module Front Cover All Metal Finish

Saleable Location AUS/NZL
Base Unit Barcode 8005543449349
Item Dimensions 114.0mmW x 91.0mmH x 16.6mmD

Description

Sfera New 1 Pushbutton, wide angle audio visual front cover in allmetal finish. Used to complete the Sfera Wide Angle Audio Video system installation.

  • Related product 351300, sold separately
  • Aluminium and plastic material
  • IP20
  • IK07
  • Allmetal finish
  • Silver colour
  • Protection index IP54
  • Protection index against mechanical impact up to IK 10
  • Protection against UV rays and saline mist
  • Optional rainshield
  • Advanced video functions: Night & Day cameras, wide angle camera
  • Door lock release function: with keypad, with key card reader
  • Inductive loop function and control speech synthesis
  • Easy configuration and maintenance
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 25.0mmW x 115.0mmH x 97.0mmD 62.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 5.08

Documentation

icon Data Sheets & Others
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.