You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

352500

Bticino Sfera New Graphic Display Module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 91.0mmW x 115.0mmH x 27.0mmD

Description

Graphic display module to be used with speaker module 351100 or with audio/video modules 351200 and 351300 (connection using the multicable supplied). It can operate in two modes: call from address book, or digital call. The call from the address book gives the possibility of sending the call by scrolling on the display the names associated to the residents.

  • Store up to 4000 residents names
  • Using the keypad module item 353000 it is also possible to directly call the apartment by entering the number corresponding to the resident
  • The digital call is also performed using the keypad module item 353000 by entering the numerical code
  • It is recommended that one or more nameplate modules, item 352200, are installed at the side of the pushbutton panel to display the correspondence between the umerical codes and the names of the users
  • Program the names in the address book in two different ways: manual inclusion using the pushbuttons of the display module or inclusion using a PC with the TiSferaDesign software installed, by downloading the file to the display module (RECOMMENDED)
  • System power supply cuts do NOT cause the loss of memory data
  • To be completed with surround plate
  • It is recommended that one or more nameplate modules, item 352200, are installed at the side of the pushbutton panel to display the correspondence between the umerical codes and the names of the users
  • It is possible to program the names in the address book in two different ways: manual inclusion using the pushbuttons of the display module or inclusion using a PC with the TiSferaDesign software installed, by downloading the file to the display module (RECOMMENDED)
  • System power supply cuts do NOT cause the loss of memory data
  • To be completed with surround plate
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543457573 278.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.64

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.