You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

353200

Bticino Sfera New RFID Badge Reader Electronic Module All Metal Finish

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8005543457580
Item Dimensions 91.0mmW x 115.0mmH x 27.0mmD

Description

This RFID badge reader module controls the release of the door lock by swiping the the pre-programmed badge. It can manage up to 20,000 badges. Fitted with relay contacts (C – NO - NC) and clamps (CP - P1 - P2) for the connection of a local door release pushbutton. The badge for the release of the door lock can be programmed from the module itself, or using a PC after downloading the module programming file.

  • For the release of the door lock by swiping the badge
  • Connected to the other modules using the appropriate multicable supplied
  • Programming reset pushbutton and LEDS for the visual notification of the access status
  • Night backlighting with LEDs
  • To be completed with surround plate
  • Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
  • The device may also be used as a stand alone unit with independent power supply and operation for door lock
  • To be completed with surround plate
  • Configuration performed using physical configurators, or a PC with the TiSferaDesign software installed
  • The device may also be used as a stand alone unit with independent power supply and operation for door lock
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 262.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.14

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.