e-catalogue 2025

322011

Bticino D45 Address List Digital Entrance Panel

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 180.0mmW x 270.0mmH x 20.0mmD

Description

Bticino D45 Entrance Panel is built from a durable and elegant zamak alloy die-cast panel. The keyboard is designed with stable function mechanical pushbuttons, which allow you to call and communicate directly with the indoor unit. This entrance system has a blue night light LCD display and colour camera. It is also equipped with door open notification and burglar alarm notification. The device can be configured without dismantling it, thanks to its software upgrade capability.

  • Ability to add 2 more monitors
  • Blue LCD backlight and LCD display to guide user operation
  • Visitors can call the indoor unit and the porter switchboard
  • Colour CCD camera can be adjusted for optimum performance
  • Equipped with door lock release and burglar alarm notification
  • Protection index : IP54
  • Flush mounting installation with dedicated box, included

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.