You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED777EL10UG

Excel Life 10A 10mA RCD Protected Horizontal Double Powerpoint Urban Grey

Saleable Location AUS/NZL
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD
Video youtube

Description

This Excel Life Dedicated Plate Double Powerpoint is equipped with an RCD, providing an extra layer of safety that can quickly switch off the power supply when it detects a fault or leakage of electrical current. Its compact design allows for easy integration into any space.

  • With the added RCD, it will not trip on mains failure
  • 10mA tripping current
  • Provided with Power Available (Amber) and Power Supplied (Red) LED indicators
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • 4 Corner fixing options making it a secure installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conforms to AS/NZS 3112 and AS/NZS 3190
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 1 9321001435341 126.0mmW x 83.0mmH x 162.0mmD 0.169 0.321
Outer Carton 12 9321001435358 330.0mmW x 250.0mmH x 250.0mmD 2.028 4.352

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.