You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Accessories blanking plates. 5, separable into modules or 1/2 module. Grey R746A

  • 5, separable into modules or 1/2 module
  • Grey R746A
  • Self-extinguishing: resistance to incandescent wire 650°C
  • Weatherproof cabinets
  • Allows to achieve assemblies conform to IEC 61 439 - 3
  • IP65
  • IK09
  • Classe II
  • Lockable door handle, sealable cover and faceplate. Shock-resistant polystyrene material
  • Can be fitted with perforated plates and solid faceplates for mounting non-modular products
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Inner Carton 20 108.0mmW x 57.0mmH x 193.0mmD 0.24
Outer Carton 200 303.0mmW x 126.0mmH x 398.0mmD 2.72
Pallet 2000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.