You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

04828

Legrand 34 Way Terminal Block Mounted in Support

Saleable Location AUS
Base Unit Contents 1
Item Dimensions 276.0mmW x 30.0mmH x 16.0mmD

Description

The Legrand Terminal Blocks are pre-installed on the provided support and made with a blend of brass and zinc-plated bichromated steel. Each terminal block has 2 green Duplix connectors labeled as Earth, 2 blue Duplix connectors labeled N, and 2 red Duplix connectors labeled L for easy identification. These terminal blocks are compatible with Plexo³ range, HL, and XL³ 125 enclosures.

  • Each terminal block is supplied with: 2 green Duplix marked Earth - 2 blue Duplix marked N, 2 red Duplix marked L
  • Conform to standard IEC 60998-2-1
  • Supplied ready for use (screws not tightened)
  • 100 A max. - 400 V~ with 25 mm² input
  • 80 A max. - 400 V~ with 16 mm² input
  • Mounting on rail with universal support Cat.No 0 048 11, or on 12 x 2 flat bar
  • Length : 276 mm
  • Number of connections : 1 x 6 to 25 + 33 x 1.5 to 16 mm²

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 10 106.0mmW x 77.0mmH x 288.0mmD 1.71
Outer Carton 50 304.0mmW x 125.0mmH x 395.0mmD 8.94

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.