You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

30092

DLP 50x12mm Floor Duct 2m Grey

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060300920
Item Dimensions 50.0mmW x 12.0mmH x 2000.0mmD

Description

DLP Floor Duct distribution system provides distribution, protection and branching of different cables in an electrical installation. Used for creating a link between a profile, column, mini-column or floor unit.

  • 2m length
  • Supplied with a cover that attaches to the body using snap-fittings
  • 3 compartments, allowing for the separation of cables
  • Compartment capacity: 1 at Ø6-8mm, 2 at Ø6mm
  • Capacity 2: max. Ø6 mm
  • RAL 7030
  • Number of metres in pack
  • Use of saw and cutting box required for cutting to desired length

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 340.5
Outer Carton 54 3414971077782 210.0mmW x 80.0mmH x 2025.0mmD 20.6
Pallet 1350

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.