You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

DLP Mini Trunking Angled Junction aids in the efficient distribution of various currents while maintaining a high degree of protection. It also enhances the overall aesthetics by seamlessly covering cuts, ensuring a clean and professional finish.

  • Variable external angles of 60° with 120°
  • For 20x120mm mini trunking
  • Quick and secure clip-together assembly

Volumetrics

Contents Dimensions Net Weight Gross Weight
Inner Carton 5 185.0mmW x 110.0mmH x 235.0mmD 0.5
Outer Carton 25 300.0mmW x 270.0mmH x 400.0mmD 2.66
Pallet 250

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.