You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

44233

Single-phase Control and Signalling Transformer - Primary 230-400 V / Secondary 24-48 V - 100 VA - Supplied with 2 Coupling Strips - Screw Sonnection

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245060442330
Item Dimensions 94.0mmW x 94.0mmH x 113.0mmD

Description

This transformer is intended to supply control and signalling equipment housed inside an enclosure (contactors, relays, automation systems, etc.) Certain equipment needs to be supplied with a specific voltage.

  • Control, safety and circuit isolation transformers - single-phase
  • IP 2X or XXB up to 400 VA (coupling strip not mounted)
  • IP XXA over 400 VA
  • IK 04
  • Conform to IEC EN 61558-2-2 and 2-4 or 2-6, UL506 and CSA C22-2-No 66
  • UL USA and Canada agreements. Products suitable for building equipment conforming to standards EN 61131-2, EN 60204-1 and EN 60439-1
  • Active parts protected by cover up to 1000 VA
  • Interference filtering (except Cat.Nos 0 442 16/17/18)
  • Direct fixing possibility on symmetrical rail up to 250 VA
  • Supplied with coupling strip 0 V secondary / earth up to 1000 VA (except spring connection range)
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1
Pallet 144

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.