51161
Description
- Hypra IP 66/67-55 plastic - increased safety - LV 16 to 125 A
- Conform to IEC 60309-1 and IEC 60309-2
- IP according to IEC 60529
- IK 09: Plastic
- Self-extinguishing: 850°C (support of active parts) / 650°C (plastic housing)
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245060511616 | |||
| Inner Carton | 5 | 3414971470767 | 158.0mmW x 104.0mmH x 374.0mmD | 1.403 | |
| Outer Carton | 20 | 3414971470774 | 300.0mmW x 270.0mmH x 400.0mmD | 5.9 | |
| Pallet | 200 |
Documentation
Data Sheets & Others |
|
Approvals |

Data Sheets & Others
Approvals