You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

  • 2P+E
  • P 17 Tempra IP 44 and IP 55 - LV 16 and 32 A - sockets, plugs, mobile sockets, appliance inlets and interlocked switched sockets
  • Rated 16A
  • Quick closing system, by turning the 2 parts in opposite directions
  • Quick opening by pressing with a screwdriver
  • Cable stripping, marking allows the user to see quickly the lengh of the cable to be stripped
  • Easy cover fixing, stainless steel captive screws with quick tightening and mixed head
  • Just one screw per terminal, A single captive PZ per connection terminal
  • Easy removal, the active parts of the product can be removed from the base for easier wiring and changing the socket angle
  • Easy wiring, optimum wiring area for easier connections
  • Easier maintenance, fixing centres are identical to the old range for the 16A sockets and marked at the back of the 32A sockets
  • 4 threaded and sealed cable entries at the top and the bottom and marking at the back of the box
  • inovative design that complies with standards
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245060574345

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.