You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

59478

HYPRA - IEC industrial IP66/67 straight panel appliance inlet 3P+N+E 415V a.c. 63A grey

Saleable Location AUS/NZL
Base Unit Contents 1

Description

  • IP 55 guaranteed with flap closed on the plug
  • IP 55 guaranteed when flap is closed
  • IP 66/67 obtained by locking the ring
  • Material: plastic
  • IK 09
  • In order to facilitate the installation of the new range and maintenance of the existing IP 67 stock, the Hypra IP 66/67 - 55 sockets are provided with:
  • a design differentiated by using reverse colours.
  • Captive slotted connecting screws.
  • Captive external screws, stainless steel.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 120.0mmW x 117.0mmH x 190.0mmD 633.65 667.0
Inner Carton 1 120.0mmW x 117.0mmH x 190.0mmD 0.667
Outer Carton 6 298.0mmW x 195.0mmH x 398.0mmD 4.329
Pallet 60

Documentation

icon Data Sheets & Others
icon Instruction Sheets
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.