406479
Description
The DX³-IS Isolating Switch is a convenient, easy-to-use device that ensures the breaking and the isolation of electrical circuits. Featuring a fully visible breaking indication and IP20 protection against solid bodies and having been created with an environmentally conscious process, this product ensures you are protecting both your devices and your planet. Featuring a label holder to identify the circuit, and ON/OFF indications printed in red and green respectively on the handle, making it easier to keep track of your equipment's status.
- Rated current 32 A Category of use AC-22A Rated voltage 400V~
- Can be supplied either by copper cable, prong busbar (top side or bottom side)
- Can be equipped with Legrand DX3 auxiliaries and accessories
- Protected against solid bodies larger than 12,5mm (fingerproof): IP20 according to IEC/EN 60529 standard
- Complies with substance-restriction requirements and has been designed in an environmentally conscious process
- Fitted with a label holder allowing a clear, visible and convenient identification of the circuit
- ON and OFF indication printed on the handle respectively on red and green backgrounds for an easy identification of the status of the contacts
- Fitted with DIN rail clamps, on top side and on bottom side to facilitate the installation on the DIN rail
- Grey handle
- Large terminals up to 16mm² (rigid cables) Large terminals up to 10mm² (flexible cables)
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 159.6 | ||
| Inner Carton | 5 | 100.0mmW x 86.0mmH x 182.0mmD | 0.85 | |
| Outer Carton | 50 | 298.0mmW x 195.0mmH x 398.0mmD | 8.8 |
Documentation
Data Sheets & Others |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity