You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412633

Digital Weekly Time Switch - 2 Channel - 16A 24V 6YRS Reserve

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064126335
Item Dimensions 83.0mmW x 35.6mmH x 60.0mmD

Description

For switching an electric circuit (lighting, heating) ON or OFF at selected times during a pre-programmed time period. Temporary (automatic return) or permanent (forced switching ON or OFF) override on output.

  • 1 output 16 A - 24 V~
  • 56 programmes
  • ? cos phi = 1 per 1 inverter contact
  • 84 impulses max.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 57.0mmW x 84.0mmH x 98.0mmD 160.0
Inner Carton 1 83.0mmW x 57.0mmH x 97.0mmD 0.159
Outer Carton 30 180.0mmW x 183.0mmH x 505.0mmD 7.86

Documentation

icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.