e-catalogue 2025

Description

Bases to convert a fixed device to a draw-out device, suited to DMX3/DMX3-I frame 2500

  • Moulded Case Circuit Breaker (MCCB) - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
  • Breaking capacity Icu 16 kA (400 V~)
  • 4 Phase
  • In : 63A

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245064200134 125.0mmW x 115.0mmH x 185.0mmD 1314.0 1383.0
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.