You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

420365

DPX³ 250 3P 100A 50kA 400V Electronic Release MCCB

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064203654

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.

  • MCCBs - fixed version
  • Protection against overloads: lr adjustable from 0.4 to 1 x ln, Tr adjustable from 3 to 15s
  • Protection against short circuits: lsd adjustable from 1.5 to 10 x lr, Tsd adjustable from 0 to 0.5s
  • Breaking capacity Icu 50 kA (400 V~)
  • DPX3 platform provides a complete flux approach in premium market segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution

Volumetrics

Contents
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.