420439
Description
- MCCBs with energy metering central unit - fixed version
- Protection against overloads: lr adjustable from 0.4 to 1 x ln, Tr adjustable from 3 to 15s
- Protection against short circuits: lsd adjustable from 1.5 to 10 x lr, Tsd adjustable from 0 to 0.5s
- Integrated energy metering central unit with LCD screen; currents, voltage, frequency, power, energy and harmonics
- Breaking capacity Icu 36 kA (400 V~)
- 3P
- In : 250A
- DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |