You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

571919

Legrand Arteor Modular 16A 250V a.c 2 Module 2 Way Rocker Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065719192
Item Dimensions 45.0mmW x 45.0mmH x 42.2mmD

Description

Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.

  • With a 16 AX – 250 V~ rating, this switch is designed for reliable performance in standard lighting applications across residential and commercial settings
  • Supports versatile lighting control setups with its 2-way double pole configuration, offering enhanced safety and multi-point switching capabilities
  • Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 10 3414971306325 97.0mmW x 56.0mmH x 290.0mmD 0.41
Outer Carton 100 3414971306332 302.0mmW x 207.0mmH x 342.0mmD 4.45

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.