You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR770/4MGN

Legrand Arteor 770 Series 16A 240V a.c 4 Gang 2 Way Single Pole Double Throw Vertical Rocker Switch Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 92.0mmW x 127.0mmH x 7.0mmD

Description

The Arteor 770 Series 4 Gang Grid Switch combines sleek, modern aesthetics with installer-friendly features. Designed to house any 25x25mm Arteor mechanism, it offers a floating, minimalist look inspired by contemporary tech.

  • Features four-corner fixing points, giving installers more options to secure the mechanism precisely
  • 84mm oval fixing points allow for subtle adjustments during installation, making it easier to straighten the switch at the last minute
  • Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior
  • Designed with installer efficiency in mind—featuring four-corner fixing points and 84mm oval slots that allow for last-minute alignment adjustments. This means straighter, cleaner installs with less fuss
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001451082 110.0mmW x 170.0mmH x 30.0mmD
Inner Carton 10 9321001451099 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 120 9321001451105 350.0mmW x 350.0mmH x 450.0mmD

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.