CDAR777AMGN
Description
Legrand 10amp autoswtich double powerpoint from ARTEOR range. Enjoy a timeless design, carefully crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, this powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines. Provides safety and good connection of plugs thanks to the internal safety shutters.
- Arteor Autoswitched Double Powerpoint Magnesium - Grid Only
- Requires Arteor Coverplate (Sold Separately)
- 10 Amp, 240V a.c
- Cut-out size: 100 x 60mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 101.0mmW x 212.0mmH x 26.0mmD | 85.0 | 112.0 | |
Inner Carton | 5 | 9321001430896 | 163.0mmW x 163.0mmH x 131.0mmD | ||
Outer Carton | 80 | 9321001399360 |
Documentation
![]() |
|
![]() |
|
![]() |