You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR787AMMGN

Legrand Arteor Modular 10A 1 Gang 2 Module Single Auto Switch Power Point Mechanism Magnesium

Saleable Location AUS/NZL
Item Dimensions 45.0mmW x 45.0mmH x 25.0mmD

Description

Legrand 10A horizontal single powerpoint autoswitch mechanism from the ARTEOR range, compatible with any ARTEOR 2-gang square frame and available in 17 different coverplate finishes. Featuring a timeless design inspired by modern technologies like flat-screen TVs, it creates the illusion of the product floating on the wall.

  • Internal automatic switching mechanism that is both ergonomic and aesthetic
  • Square and strong design, with angular lines
  • Provides safety and connection of plugs with internal safety shutters
  • Fits standard mounting accessories
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 10 3245065726145
Outer Carton 100

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.