You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR870MMGN

Legrand Arteor 770 Series 10A 250V a.c 2 Way Push Button Switch Mechanism Magnesium

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 3245065719680

Description

Ideal for general lighting control, the Arteor Push Button Mechanism fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • Mechanical Push button mech
  • Suitable for Arteor 770 series grids
  • 10AX 230-240vac
  • 2 Way Switching
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001461838 97mmW x 45mmH x 97mmD
Outer Carton 120 9321001461845

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.