You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Interface to be used for the installation (inside the apartment/home) of a dedicated 2 WIRE system separated from the apartment complex riser. The system downstream the interface (inside the apartment/home) can include dedicated entrance panels and cameras, and if required can also be integrated with the MyHOME automation applications. Intercom calls inside or outside the apartment are also possible.

  • Apartment interface
  • For the connection to the apartment block riser of an independent video door entry system combined with the MY HOME applications
  • 4 DIN modules
  • 2 Wire system
  • Power supply from SCS BUS: 18 – 27 Vdc
  • Operating temperature: 5 - 40 °C
  • Dissipated power: 2.25W(max)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8012199775425 62.0mmW x 83.0mmH x 108.0mmD 131.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.6

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.