You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

346851

Bticino Video Door Entry System Expansion Interface

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8012199787862

Description

System expansion interface with modular 4 DIN housing. It enables doubling of the length of the entrance panel - handset line, to create independent audio risers, and to expand the range or functions of the apartment system.

  • Maximum of 160 loudspeakers can be installed
  • Expansion device
  • 4 DIN modules
  • 2 Wire system
  • Power supply from SCS BUS: 18 – 27 Vdc
  • Operating temperature: 5 - 40 °C
  • Dissipated power: 2.25W(max)

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 147.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.82

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.