You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED777XPLDI

Excel Life Horizontal Double Powerpoint Coverplate with Extra Function Hole Diesel

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Barcode 9321001419747
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Powerpoint Coverplate provides style and practicality with a modernized look. Our cover plate is easy to install and can be used to upgrade existing outlets or as part of a customised solution. With its sleek design, our coverplate will give your space an updated, fresh look that will last for years to come.

  • For use with Excel Life Dedicated Plate series, double powerpoint with function extra hole
  • Colour: Diesal
  • Lustrous, high gloss finish
  • Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
  • Suitable for Dedicated Plate series
  • Plate Size: 121mm x 77mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 190.0mmH x 30.0mmD 0.021 0.023
Inner Carton 10 9321001420163 126.0mmW x 162.0mmH x 83.0mmD 0.21 0.38
Outer Carton 120 9321001420583 330.0mmW x 250.0mmH x 250.0mmD 2.52 5.06

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.