EDV787PLDI
Description
The Excel Life Dedicated Plate Powerpoint Coverplate provides style and practicality with a modernized look. Our cover plate is easy to install and can be used to upgrade existing outlets or as part of a customised solution. With its sleek design, our coverplate will give your space an updated, fresh look that will last for years to come.
- For use with Excel Life Dedicated Plate series, single powerpoint
- Vertical
- Colour: Diesal
- Lustrous, high gloss finish
- Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
- Suitable for Dedicated Plate series
- Plate dimensions: 77 x 121mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 0.04 | 0.042 | ||
Inner Carton | 10 | 9321001420347 | 163.0mmW x 163.0mmH x 131.0mmD | 0.4 | 0.57 |
Outer Carton | 120 | 9321001420767 | 499.0mmW x 333.0mmH x 262.0mmD | 4.8 | 7.34 |
Documentation
![]() |
|
![]() |