You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM770XPRESSUG

Excel Life 16A 2 Way PRESS Engraved Rocker Switch Mechanism Urban Grey

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Video youtube

Description

  • 16A Spring Return Switch
  • Single Pole, Double Throw
  • Excellent switching action - superior make or break contact
  • Clear engraving on mechanisms allows for easy identification of function
  • Engraved 'PRESS'
  • Can be fitted with an LED ring kit (EM770LEDUG)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001414117
Inner Carton 10 9321001414575 99mmW x 99mmH x 49mmD
Outer Carton 120 9321001415039

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.