e-catalogue 2025

EM820BL0WE

Excel Life - Switch mechanism bi-lock 1 gang 16A 250V a.c. OFF removable only white

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

  • Ideal for installations requiring a high security key switch
  • Dual edged key
  • Secure – supports up to 16,000,000 possible lock combinations
  • Durable with few moving parts
  • Supplied with 16AX flouro rated switch mechanism
  • Key only removable in ‘on’ position
  • Supplied with BiLock barrel and switch mechanism (key not supplied)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001425106
Inner Carton 10 9321001425137 126mmW x 83mmH x 162mmD
Outer Carton 120 9321001425168

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.