You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN400LWE

Linea - Vertical switch - rotary dimmer leading edge 2 wire 400VA 240V a.c. white

Availability No Longer Available
Saleable Location AUS
Item Dimensions 82.0mmW x 127.0mmH x 4.0mmD

Description

The Linea range of switches and sockets is all about streamlining and harmonizing. With a slimmer profile than the traditional switch plate, Linea perfectly blends into walls, making it smooth to the touch and stunning to the eye.

  • Suitable for dimming with wirewound transformers, incandescent loads and 240V halogen lamps
  • 400VA Rating
  • Quiet operation
  • Flicker free - no flickering of the lamp due to ripple injections on the mains supply
  • Soft start – lamp turns on gradually to increase lamp life
  • Over-temperature protection – lamp automatically dims if dimmer is overloaded
  • Plate Size: 82 x 127mm
  • Mounting Centre: 84mm
  • Low 4mm Profile
  • EMC Compliant
  • Plate dimensions: 127 x 82mm
  • Plate thickness: 4mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001276555
Inner Carton 9 9321001276746
Outer Carton 72 9321001276937

Documentation

icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.