LN770/5PLDG
Description
The Linea Coverplates Colours range is designed to evoke emotion and stimulate the senses with visual excitement. Even a small splash of colour can transform a room's look. The strong, muscular Wet Elephant shade creates an immediate contemporary feel, perfect when paired with urban stone, slates, and black finishes. Ideal for adding a modern touch to any space.
- Coverplate for Linea Switch grid
- 5 Gang
- Fingerprint resistant
- Slim 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001381471 | 28.0 | ||
| Inner Carton | 10 | 9321001381488 | 87.0mmW x 147.0mmH x 73.0mmD | 0.12 | |
| Outer Carton | 200 | 9321001381495 |
Documentation
Brochures |

Brochures