LN770/6GPLCR
Description
The Linea range of switches are designed for seamless integration. With a slimmer profile than traditional switch plates, Linea blends perfectly into walls, offering a smooth touch and a visually appealing appearance. Ideal for modern interiors, it harmonises functionality and aesthetics.
- 6 Gang Grid and Plate
- Low 4mm profile
- Interchangeable for interior updates
- 85mm Mounting Centres
- Ready to accept any 770 module HPM mechanism
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001263678 | |
| Inner Carton | 10 | 9321001263975 | 163.0mmW x 174.0mmH x 124.0mmD |
| Outer Carton | 160 | 9321001264231 |
Documentation
Brochures |

Brochures