LN777ESPLMS
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Matt Silver adds a touch of sparkle to whites, pastels, and light-colored tiles, enhancing the overall aesthetic. Ideal for creating a bright and elegant atmosphere in any space.
- Coverplate for Linea Double Power point with Extra Safety Covers
- Fingerprint resistant
- Matt silver painted finish
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001386414 | |
| Inner Carton | 10 | 9321001386421 | 87.0mmW x 147.0mmH x 73.0mmD |
| Outer Carton | 120 | 9321001386438 |
Documentation
Brochures |

Brochures