LN777XPLAU
Description
Linea Coverplate Colours evoke emotion and visual excitement. The Abracadabra shade waves a mystical power over contemporary interiors. For lovers of luxury and contrast, pair it with rich greys, blacks, and deep timbers. For a more casual atmosphere, combine it with light greys, lilac, and white. Even the smallest splash of colour can transform the look of a room, making it perfect for creating a statement.
- Coverplate for Linea Double Power point
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Luxurious suede-feel finish
- Fingerprint resistant
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9321001382478 | 87.0mmW x 147.0mmH x 73.0mmD |
| Outer Carton | 200 | 9321001382485 |
Documentation
Brochures |

Brochures