You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LN787PLOL

HPM Linea 1 Gang Power Point Coverplate 5 o€™clock Olive

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Linea Coverplate Colours add sophistication and visual excitement to any space. The 5 O'Clock Olive shade complements honey-hued flooring and plant life, pairing well with white, pastels, or earthy tones. Perfect for homeowners and interior designers seeking a versatile and stylish touch.

  • Coverplate for Linea Single Power Point
  • Fingerprint resistant
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Luxurious suede-feel finish
  • Fingerprint resistant
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001380849
Inner Carton 10 9321001380856 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001380863

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.