You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

LN787XPLMI

HPM Linea 1 Gang Power Point Coverplate with Extra Hole Midnight Dash

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 127.0mmW x 82.0mmH x 4.0mmD

Description

Colour evokes emotion and stimulates our senses by creating visual excitement. Even the smallest splash of colour can transform a room's look. As deep as midnight with equal allure, Midnight Dash pairs beautifully with white for a bold and classic contrast, or with darker hues for moody and masculine interiors. Ideal for creating striking and sophisticated spaces.

  • Coverplate for Linea Single Power point with extra switch
  • Fingerprint resistant
  • Low 4mm profile
  • Plate Size: 82mm x 127mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001382133
Inner Carton 10 9321001382140 87.0mmW x 147.0mmH x 73.0mmD
Outer Carton 200 9321001382157

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.