LN787XPLWE
Description
The Linea Coverplates Colours range evokes emotion and stimulates the senses with visual excitement. Even a small splash of colour can transform a room's look. Linea Classic White offers a timeless and versatile option, seamlessly blending with any decor. Ideal for creating a clean and elegant atmosphere in any space.
- Coverplate for Linea Single Power point with extra switch
- Fingerprint resistant
- Low 4mm profile
- Plate Size: 82mm x 127mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001264965 | |
| Inner Carton | 40 | 9321001265368 | 147.0mmW x 87.0mmH x 73.0mmD |
| Outer Carton | 160 | 9321001265764 |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others