e-catalogue 2025

R2810PBL

HPM Plugboss Heavy Duty 10A 3 Core 1.0mm² Extension Lead 10m Yellow

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 9.1mmW x 10000.0mmH x 9.1mmD

Description

This HPM Plugboss Heavy Duty Extension Lead is designed for durability in demanding environments. Its bright yellow colour ensures high visibility, making it easy to spot on busy job sites. With a unique clamping socket, these leads securely lock together, eliminating the hassle of disconnections and downtime. It is ideal for building sites, farms, factories and workshops.

  • 3 x 1.0mm² flexible heavy duty cable
  • 10A clear moulded plug and socket for easy safety inspection
  • Protective safety skirt on socket
  • Unique clamping socket (helps prevent lead pull-apart)
  • Complies with Workcover, OH&S, Electrical safety requirements and AS/NZS standards for construction and demolition sites
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001218982 1340.0 1340.0
Outer Carton 5 9321001219002 310.0mmW x 180.0mmH x 320.0mmD 6.7 7.02
Pallet 400

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.