e-catalogue 2025

V777SWE

HPM Standard 10A Vertical Double Power Point with Safety Shutters White

Saleable Location AUS/NZL
Base Unit Barcode 9321001100393
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

The HPM Standard Double Power Point with Safety Shutters combines retro charm with modern safety features. Featuring a white fascia and a retro look, it fits seamlessly into any area. Rated at 10A, this vertical, surface-mounted power point is designed to last. The built-in safety shutters provide an extra layer of protection, making it ideal for homes with children or high-traffic commercial spaces.

  • Double powerpoint with internal safety shutters
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001100409 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 120 9321001379522

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.