e-catalogue 2025

V787WE

HPM Standard 10A Vertical Single Power Point White

Saleable Location AUS/NZL
Base Unit Barcode 9321001101567
Item Dimensions 70.0mmW x 114.0mmH x 12.5mmD

Description

The HPM Standard Single Powerpoint, with its white fascia and retro look, fits seamlessly into any area. Rated at 10A, this vertical, surface-mounted power point is designed to last. It comes with screws and flush caps for easy installation, making it a reliable and practical choice for both residential and commercial applications.

  • Single powerpoint
  • 10A 240V a.c.
  • Mounting Centres 84mm
  • Cut-out size: 56 x 96mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001101574 174.0mmW x 124.0mmH x 163.0mmD
Outer Carton 200 9321001136873

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.