You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

XLP1036PWEWE

HPM Excel 40A 1 Gang Heavy Duty Vertical 2 Way Double Pole Rocker Switch Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001172079
Item Dimensions 73.0mmW x 117.0mmH x 35.0mmD

Description

HPM Vertical heavy duty rocker switch 1 gang 2 way double pole. Made with a durable material, and granted by a classic design that suit all kind of interior. Award-winning, Excel was the first range of switches and powerpoints to feature interchangeable coverplates. Available in a wide choice of sizes, colours and finishes, the snap-on cover plates can be quickly and safely changed that save time. They also make painting very easy because you can take the coverplate off and paint right up to the edges.

  • 1 Gang heavy duty rocker switch
  • Range switch isolators
  • 40A 240V a.c.
  • Double pole switch for common neutral & earth
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Inner Carton 10 9321001172086 163.0mmW x 174.0mmH x 124.0mmD
Outer Carton 160 9321001410850

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.